Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
LED 5mm - 24V DC - IP40
 
4-pol., 0,14 - 0.5mm², 4 - 5,5mm, shielded
 
PUR 5x0.34 bk UL/CSA+drag ch. 2m
 
5-pol., 1,5 - 2,5mm², 8 - 13mm
 
RADOX EM 104 4x0.34 shielded bk 0.5m
 
PUR 1x4xAWG22 shielded vt UL/CSA+drag ch. 10m
 
insert 4000-68000-0010000 + 4000-68000-1210000
 
PVC 4x0.34 gy UL/CSA 0.6m
 
Artikkle kan ikke bestilles
 
PVC 3x0.25 bk UL/CSA 1m
 
PUR 1x4xAWG22 shielded gn UL/CSA 17m
 
P:500VA IN:400VAC±5% OUT:110VAC
 
PUR 3x0.75 bk UL/CSA 1m
 
 
* pluss MVA og frakt