Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
2,4 GHZ OMNIDIRECTIONAL ANTENNA 0° and 90° SMA CONNECTION  57030
Product may differ from image

2,4 GHZ OMNIDIRECTIONAL ANTENNA 0° and 90° SMA CONNECTION

Art.No.: 57030
Weight: 0.016 kg
Country of origin:  CH
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Stub antenna
90°
2.5 dBi

ECLASS-6.0 19070102
ECLASS-6.1 19070190
ECLASS-7.0 19070190
ECLASS-8.0 19070190
ECLASS-9.0 19070105
ECLASS-10.1 19070105
ECLASS-11.1 19070105
ECLASS-12.0 19070105
ETIM-5.0 EC000416
customs tariff number 85177100
GTIN 4048879386555
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data 57030_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)

---- Accessories for Antenna ----
* plus VAT, plus shipping