Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Antenna cable 0° to 90° - 1 m - SMA  57041
Product may differ from image

Antenna cable 0° to 90° - 1 m - SMA

Art.No.: 57041
Weight: 0.078 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Antenna cable 0°/90°, SMA
1.0 m

ECLASS-6.0 19070102
ECLASS-6.1 27061802
ECLASS-7.0 27061802
ECLASS-8.0 27061802
ECLASS-9.0 19070192
ECLASS-10.1 27061802
ECLASS-11.1 19070192
ECLASS-12.0 19070192
ETIM-5.0 EC000416
ETIM-6.0 EC000416
customs tariff number 85442000
GTIN 4048879386807
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping