Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80

Round Connectors - Comprehensive and versatile: M8, M12, M16, M23

The right model for any application. Shock and vibration resistant with integrated fastening. Reliable - 100 % tested.
Murrelektronik offers one of the most comprehensive connector ranges on the market.

Reliable, quick and easy assembly, a clear LED indicator:

These are only a few of the features that make this product range one of the best.Combined hex screw with thread for secure connections. „„Highly resistant, halogen-free PUR molding guarantees IP 67/68 seal. „„Wide range of cable material and color - always the right choice for your application

MQ12 - It's our quick connection system that doesn't require any changes on thesensor side.

MQ12 is completely compatible and exchangeable with all standard systems. Saves 80 % installation time.

Connectors for Food & Beverage

All metal parts are made of stainless steel and thecables feature a PVC or TPE-S jacket.

Alternative search requests: Micro Change, Push Pull Circular Connectors, Industrial Cordset, M12 Patch Cable, Round Connection, Industry Standard Connectors, M12 Cable, M12 Cordset, Micro, Sensor Cable, Prox Cable, Round Connector, Quick Connect, Sensor Connector, 12mm Connector, Micro Connector, Sensor actuator connectors
* pluss MVA og frakt