Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
insert 4000-68000-0010000 + 4000-68000-1410000
 
PUR 4x0.25 bk UL/CSA+robot+drag ch. 5m
 
TPE-wires 12x0.14 1m
 
PUR 3x2x0.25 shielded vt 100m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 0.3m
 
PUR 3x0.75 bk UL/CSA+drag ch. 7m
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 25m
 
PUR 4x0.34 bk UL/CSA+robot+drag ch. 2.5m
 
wires PVC 4x2,5 UL/CSA 1m
 
PVC 4x0.5 bk UL 500m
 
PVC 3x0.25 gy UL/CSA 0.15m
 
+ 4 Power M12 IP67 M12L 5-pole
 
PUR 4x0.75 gy UL/CSA 3m
 
2-pol. + PE, 0,5 - 1,5mm², 6 - 8mm, LED+VDR 110V
 
TPE 2x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 6m
 
P:60VA IN:200/208/220/240VAC OUT:2x115VAC
 
 
* pluss MVA og frakt