Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 4x0.75 bk UL/CSA 3m
 
 
PUR 3x0.75 bk UL/CSA+drag ch. 3m
 
IN: 100-240VAC OUT: 24-28VDC/10A
 
PUR 2x0.5 gy UL/CSA+drag ch. 20m
 
LED-230VAC IP65
 
PUR 3x0.75 gy UL/CSA+drag ch. 2m
 
TPE-wires 12x0.14 2m
 
PVC 3x0.75 bk 2m
 
TPE 4x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 1.5m
 
PUR AWG24+22 shielded bu UL/CSA+drag ch. 3m
 
PUR 4x0.34 shielded gy UL/CSA 1m
 
2-pol.+ PE
Artikkle kan ikke bestilles
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 1.3m
 
Casing with screw nut
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 1m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 20m
 
RGB illumintaion
 
PUR 4x0.25 bk UL/CSA+robot+drag ch. 0.3m
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 15m
 
5.0m PUR 8x0,34+2x0,75, UL/CSA
 
PUR-wires 0.25 1m
 
6/4 no shut-off, dezincification resistant brass
Artikkle kan ikke bestilles
 
 
Without con. cable
 
 
* pluss MVA og frakt