Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
4-pole 0.25…0.5mm²
 
PUR 5x0.34 gy UL/CSA 4m
Artikkle kan ikke bestilles
 
PUR 4x0.34 bk UL/CSA+drag chain 10m
 
PUR 3x0.34 bk UL/CSA 3m
Artikkle kan ikke bestilles
 
PUR 3x0.34 ye UL/CSA+robot+drag ch. 0.3m
 
PUR AWG20/26 shielded gn UL/CSA+drag ch. 7m
 
1xSUB-D9 male/soldering + 1xSUB-D25 fem./soldering
 
4-pole max. 0.75mm² 4-6mm
 
 
* pluss MVA og frakt