Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
Blind cap M12, 4pieces
 
1×SUB-D9fem./fem.+1×SUB-D9male/male+1×RJ45+1×USB-A
 
PUR 3x0.75 ye UL/CSA 2m
 
DI16/DO16, Open-End, 3m
 
PVC-wires 4x0.34 1m
 
PUR 4x2xAWG26 shielded gn UL/CSA 0,3m
 
PUR 3x0.75 gy UL/CSA+drag ch. 1m
 
PVC 4x0.75 bk 1.5m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 3.6m
 
PUR 1x4xAWG22 shielded gn UL/CSA 5m
 
Varistor, 3x575VAC/20kW
 
8-pol., AWG26-22, 5,5 - 9 mm, CAT6A
 
PUR (4G1,5+(2x1,5)C)C 1m
 
Ethernet/IP, compact module, plastic
 
PUR 3x0.25 ye UL/CSA+drag ch. 6m
 
For MSUD valve form A 18mm, B 10mm, BI 11mm
 
PUR 1x4xAWG22 shielded gn UL/CSA 99m
 
Mounting rail/pluggable spring clamps
 
PUR 4x1.5 bk UL/CSA+drag ch. 4m
 
 
* pluss MVA og frakt