Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
5.0m PUR 8x0,34+3X0.75, UL/CSA
 
15.0m PUR/PVC 16x0,34+2x0,75
 
PUR 3x0.75 bk UL/CSA+drag ch. 3m
 
PVC 3x0.75 ye 0.3m
 
Including RJ45 coupling module
 
PUR 5x1.5 gy UL/CSA+drag ch. 5m
 
LED machine lamp, IP54, 24VDC, 2xM8 connection
 
PUR 3x0.75 bk UL/CSA+drag ch. 1.5m
 
4/2 shut-off, dezincification resistant brass
Artikkle kan ikke bestilles
 
PUR 3x2x0.25 shielded vt 1m
 
DI16/DO16 , AMP-Buchse, AMP Stecker 32 pol., 0,30m
 
PUR-wires 8x0.25 0.2m
 
 
 
* pluss MVA og frakt