Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
100 pieces
 
TPE-S 4x0.34 bu UL robot+drag ch. 2m
 
2x measuring leads green with contact protection 25 cm
 
Double locking lever, top entry M32
 
PVC 3x0.34 bk UL/CSA 1m
 
FRNC/LS0H 4x2xAWG26 shielded gn UL 1,5m
 
PUR 3x0.25 bk UL/CSA+robot+drag ch. 5m
 
PUR 3x0.34 ye UL/CSA+drag ch. 2.5m
 
 
PUR 3x0.75 ye UL/CSA 7.5m
 
PUR 3x0.75 gy UL/CSA 6m
 
PUR AWG20/26 shielded bk UL/CSA+drag ch. 2m
 
PVC 3x0.75 bk 3m
 
PUR 3x0.75 bk UL/CSA 25m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 13m
 
3-pol., 0.25 - 0.5mm², 4 - 5,1mm
 
PUR 5x0.34 bk UL/CSA+drag ch. 2m
 
Incl. holding strap L=60mm. 14.5mm
 
PUR 1x4xAWG22 shielded vt UL/CSA+drag ch. 0.5m
 
MIRO, blue, 250V/36A
 
PUR 5x0.5 gy drag ch. 100m
 
PUR 3x0.75 gy UL/CSA+drag ch. 10m
 
PUR 3x0.34 ye UL/CSA+drag ch. 1.5m
 
PVC-wires 3xAWG24/7 0.2m
 
P: 1000VA IN: 230-400VAC +/- 15VAC OUT: 115VAC
 
5-pol., max. 0,75mm², 6 - 8mm
 
P: 250VA IN: 230/400VAC +/- 15VAC OUT: 230VAC
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 10m
 
RADOX EM 104 3x0.5 bk 2m
 
PUR 3x0.25 ye UL/CSA+drag ch. 1m
 
PUR 4x1.5 bk UL/CSA+drag ch. 12m
 
PVC 3x0.75 bk 1.5m
 
PUR 3x0.34 bk UL/CSA+drag ch. 0.6m
 
 
* pluss MVA og frakt