Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PP-wires 5x0.34 1m
 
PUR 1x4xAWG22 shielded gn UL/CSA 9m
 
PUR 3x0.25 ye UL/CSA+robot+drag ch. 1.5m
 
PUR 3x0.25 gy UL/CSA+drag ch. 1.5m
 
PUR 3x0.34 bk UL/CSA+robot 6.0 m
 
PVC 3x0.34 bk UL/CSA 0.6m
 
4-pol., 0.25 - 0.5mm², 4 - 5,1mm
 
PUR 3x0.75 gy UL/CSA 7m
 
PUR 3x0.75 ye UL/CSA 1m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 1.4m
 
PUR 5x0.34 shielded bk UL/CSA+drag ch. 0.3m
 
24V LED PG9 Power Switch
 
insert 4000-68000-0160000
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 0.8m
 
PUR-wires 4x1.5 0.2m
 
PUR 5x0.34 bk UL/CSA 1m
Artikkle kan ikke bestilles
 
PUR 3x0.25 ye UL/CSA+robot+drag ch. 0.3m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 1m
 
PUR 4x0.34 bk UL/CSA+robot+drag ch. 0.6m
 
TPE 22AWG SF/UTP CAT5e gn UL/CSA. ITC/PLTC 30m
 
4-pol., 0.5 - 1.0mm², 5,5 - 8mm
 
PVC 3x0.25 gy UL/CSA 0,3m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 1.5m
 
PUR 3x0.75 bk UL/CSA+drag ch. 3m
 
PUR 3x2x0.25 shielded vt 4m
 
Double locking lever, side entry M32
 
Incl. holding strap L=60mm. 12.5mm
 
PUR 3x0.25 bk UL/CSA 0.3m
Artikkle kan ikke bestilles
 
 
* pluss MVA og frakt