Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PVC 4x0.34 shielded gy UL/CSA 5m
 
PUR 3x0.25 ye UL/CSA+drag ch. 2.5m
 
PVC 3x0.75 ye 5m
 
PVC 4x0.75 gy 5m
 
0...230V M16x1.5
 
250VAC/10 A double
 
KDP/R KGM, Counter nut round M63/1,5
 
PUR 4x0.34 bk UL/CSA+drag ch. 20m
 
FRNC/LS0H 4x2xAWG26 shielded gn UL 1,5m
 
8/6 non-drip, dezincification resistant brass
Artikkle kan ikke bestilles
 
1×SUB-D9 female/male + 2×RJ45
 
PVC 12x0.14 bk 35m
 
TPE 4x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 5m
 
PUR 1x4xAWG22 shielded gn UL/CSA 10m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 16m
 
PUR 3x0.75 gy UL/CSA+drag ch. 6m
 
PUR 3x0.25 ye UL/CSA 2m
Artikkle kan ikke bestilles
 
PUR 3x0.75 bk UL/CSA 7.5m
 
 
* pluss MVA og frakt