Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 12.5m
 
PUR 4x0.34 shielded gy UL/CSA+drag ch. 0.6m
 
System interface connector
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 13m
 
PVC 3x0.25 bk UL/CSA 5m
 
PP-wires 5x0.34 0.5m
 
RGBW-LED machine lamp, IP54, 24VDC, M12 connection
 
FRNC/LS0H 4x2xAWG26 shielded gn UL 0,8m
 
PUR 3x0.34 gy UL/CSA 4m
Artikkle kan ikke bestilles
 
PUR 4x0.25 bk UL/CSA+robot+drag ch. 0.8m
 
PUR 4x0.25 bk UL/CSA 2.5m
Artikkle kan ikke bestilles
 
PUR 3x0.25 bk UL/CSA+robot+drag ch. 1.5m
 
5-pole max. 0.75mm² 4-6mm
 
PVC 5x0.34 shielded gy UL/CSA 5m
 
PUR 3x0.25 bk UL/CSA+robot+drag ch. 3m
 
Single locking lever, side entry M32
 
PUR 4x0.25 bk UL/CSA+robot+drag ch. 0.6m
 
PUR 4x0.34 bk UL/CSA+drag ch. 7.5m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 3m
 
PUR 1x4xAWG22 shielded gn UL/CSA 10m
 
 
* pluss MVA og frakt