Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 4x0.25 ye UL/CSA 5m
Artikkle kan ikke bestilles
 
3.0m PUR 16x0,5+3x1,0, UL/CSA
 
3.0m PUR 16x0,34+3X0.75, UL/CSA
 
PVC 3x0.75 bk 3m
 
PUR 2x0.75 bk UL/CSA+drag ch. 3m
 
In: 100 - 240 VAC / 100 - 230 VDC; OUT: 22 - 28 V/20ADC
 
PUR 5x0.34 ye UL/CSA+drag ch. 0.6m
 
PVC 3x0.34 ye UL/CSA 0.7m
 
PUR (4G1,5+(2x1,5)C)C 4m
 
 
 
* pluss MVA og frakt