Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
100 pieces
 
PUR 5x0.75 bk UL/CSA+drag ch. 10m
 
RC, 230 VAC/DC, 25 VA/W
 
PUR 3x0.34 bk UL/CSA+drag ch. 0.2m
 
6/4 no shut-off, nickel plated brass
Artikkle kan ikke bestilles
 
PVC 5x0.34 gy UL/CSA 500m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 11m
 
PUR 3x0.75 gy UL/CSA 1.2m
 
PUR 3x0.75 bk UL/CSA+drag ch. 7.5m
 
4-pol., max. 1,5mm², 8 - 10mm
 
PUR 5x1.5 gy UL/CSA+drag ch. 15m
 
PUR 3x2x0.25 shielded vt 7.5m
 
4-pol., max. 1,5mm², 6 - 8mm
 
PUR 8x0.25 shielded bk UL/CSA+drag ch. 15m
 
PVC 3x0.34 ye UL/CSA 2m
 
PUR 4x0.34 shielded gy 5m
 
PP-wires 4x0.34 0.5m
 
PVC 4x0.34 bk UL/CSA 0.8m
 
PVC 3x0.75 gy 3m
 
 
* pluss MVA og frakt