Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 4x0.34 ye UL/CSA+drag ch. 500m
 
PUR 4x0.75 bk UL/CSA+drag ch. 10m
 
 
PUR 1x4xAWG22 shielded gn UL/CSA 17m
 
5-pol. / 4-pol.
 
PUR 4x0.34 gy UL/CSA 7.5m
Artikkle kan ikke bestilles
 
PUR 3x0.75 ye UL/CSA+drag ch. 0m
 
PUR 5x0.34 bk UL/CSA+drag ch. 5m
 
PVC 3x0.75 bk 15m
 
PUR 4x2.5 bk UL/CSA+drag ch. 50m
 
PUR 5x0.34 shielded bk UL/CSA+drag ch. 0.3m
 
IN: 24 V DC OUT: 24 V DC / 2x 1-2-3-4 A & 2x 4-6-8-10 A
 
PUR 3x0.75 bk UL/CSA+drag ch. 0.3m
 
PUR 3x0.34 shielded gy UL/CSA+drag ch. 25m
 
PUR 3x0.75 gy UL/CSA 10m
 
 
RGBW-LED machine lamp, IP54, 24VDC, M12 connection
 
PUR 3x0.34 bk UL/ CSA+drag 1.0m
 
PVC-wires 5x0.34 0.5m
 
LED machine lamp, IP67, 24VDC, 2xM12 connection
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 0.6m
 
PUR 3x0.25 gy UL/CSA+robot+drag ch. 0.3m
Artikkle kan ikke bestilles
 
PUR 5x0.34 bk UL/CSA+drag ch. 3m
 
5-pol. / 3-pol., for analog sensors
 
PUR 3x0.25 bk UL/CSA+drag ch. 7.5m
 
 
* pluss MVA og frakt