Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 3x0.25 gy UL/CSA+drag ch. 10m
 
PUR 4x0.34 shielded bk UL/CSA+drag ch. 1.5m
 
1×SUB-D25 female/male + 2×RJ45
 
PUR 4x0.34 bk UL/CSA+drag ch. 0.3m
 
PVC 3x0.34 ye UL/CSA 0.6m
 
PUR 5x1.5 gy UL/CSA+drag ch. 11m
 
PVC 3x0.75 bk 2m
 
1x SUB-D9 ST/BU
 
PUR 5x0.34 bk UL/CSA+drag ch. 2m
 
PUR 8x0.34+3x0.75 shielded gy UL/CSA+drag ch. 20m
 
mPPE-wires 4x1.5 0.2m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 300m
 
1xRJ45+USB-A + RCD opening
 
In: 100 - 240 VAC / 100 - 230 VDC; OUT: 42 - 56 V/10ADC
 
PUR 5x0.34 ye UL/CSA+drag ch. 0.6m
 
PUR 4x0.25 bk UL/CSA+robot+drag ch. 1m
 
 
* pluss MVA og frakt