Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
Input 24VDC
 
RC 3 BU-575VVAC-7,5kW, AWG 22, VDR
 
PUR 4x0.75 gy UL/CSA 5m
 
PUR 5x0.34 shielded ye UL/CSA+drag ch. 2m
 
insert 4000-68000-0940000
 
PUR 3x0.25 gy UL/CSA 2m
Artikkle kan ikke bestilles
 
PUR 12x0.14 shielded bk UL/CSA+drag ch. 3m
 
2xUSB-A fem./fem. + 1xRJ45 + 1xSUB-D15 fem./male
 
PUR 5x1.5 gy UL/CSA+drag ch. 6m
 
1/2'' NPT, PVC, IEC Colors, 16AWG, 2 m
 
IN: 400VAC+/- 5% OUT: 24V/5ADC
 
TPE 4x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 7.5m
 
PUR 5x1.5 gy UL/CSA+drag ch. 0.2m
 
Insert 4000-68000-1310000
Artikkle kan ikke bestilles
 
Screw locking, side entry M32
 
PUR 1x4xAWG22 shielded gn UL/CSA 5.5m
 
PUR 1x4xAWG22 shielded vt UL/CSA+drag ch. 1.5m
 
PUR 4x0.75 bk UL/CSA 2m
 
TPE 4x22AWG ye UL/CSA. ITC/PLTC 10m
 
Screw locking
 
PUR 5x0.34 shielded gy UL/CSA+drag ch. 20m
 
PUR 4x0.75 bk UL/CSA 1.5m
 
PUR 5x0.34 shielded gy 10m
 
PE-X-wires 6x1.5 UL 1m
 
PUR 4x0.34 bk UL/CSA+drag ch. 1.6m
 
 
* pluss MVA og frakt