Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 3x0.34 gy UL/CSA+drag ch. 2m
 
PUR-wires 0.25 0.5m
 
Product discontinued
Artikkle kan ikke bestilles
 
PUR 3x0.25 bk UL/CSA+drag ch. 0.5m
 
PUR 3x0.34 bk UL/CSA 0.3m
Artikkle kan ikke bestilles
 
5-pol., 0,75 - 1,5mm², 6,8 - 12,5mm
 
2 pieces
 
2 pieces
 
PUR (4G1,5+(2x1,5)C)C 5m
 
PUR 1x4xAWG22 shielded gn UL/CSA 50m
 
PUR 4x0.34 shielded bk UL/CSA+drag ch. 25m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 14m
 
5.0m PUR/PVC 12x0.34+2x0,75
 
PVC 1x2xAWG24 shielded vt UL/CSA 10m
 
PUR 5x0.34 ye UL/CSA+drag ch. 4m
 
MIRO 6.2 TIMER ON-DELAY
 
Varistor and LED, 24VAC/DC/50VA/W
 
2 pieces
 
PVC 3x0.25 ye UL/CSA 7.5m
Artikkle kan ikke bestilles
 
TPE-wires 12x0.14 1m
 
 
* pluss MVA og frakt