Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
Self wireable, NPN-LED
 
PUR 3x0.75 bk UL/CSA+drag ch. 1.5m
 
PUR 5x0.34 bk UL/CSA 0.6m
Artikkle kan ikke bestilles
 
wires PUR 5x1.5 0,5m
 
PUR-wires 4x1.5 0.5m
 
PUR 4x0.34 gy UL/CSA 40m
Artikkle kan ikke bestilles
 
PUR 3x0.34 bk UL/CSA 4m
Artikkle kan ikke bestilles
 
3-pol., 0.5 - 1.0mm², 5,5 - 8mm
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 50m
 
PUR 4x0.75 ye 1m
 
PUR 4x0.75 bk UL/CSA+drag ch. 10m
 
1×SUB-D9 female/female + 1×SUB-D15 female/female
 
P: 1000VA IN: 230/400VAC +/- 15VAC OUT: 2x115VAC
 
TPE 4x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 3.5m
 
PUR 1x4xAWG22 shielded rd UL/CSA+drag ch. 30m
 
PUR 3x0.75 bk UL/CSA+drag ch. 7.5m
 
 
* pluss MVA og frakt