Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
4-pol., 0,14 - 0,34mm², 4,5 - 8,8mm, shielded
 
230V LED+VDR PG9
Artikkle kan ikke bestilles
 
TPE-S 4x0.34 bu UL robot+drag ch. 15m
 
PVC 3x0.25 bk UL/CSA 5m
 
24V LED+RC M16x1.5
 
wires PVC 6x2.5 0,25m
 
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 7.5m
 
PUR 3x0.25 bk UL/CSA+drag ch. 1m
 
TPE-wires 12x0.14 1m
 
PVC 3x0.34 gy UL/CSA 7.5m
 
4-pol., 0.25mm², 3,5 - 5mm
 
PUR 3x0.75 gy UL/CSA+drag ch. 20m
 
PUR 3x0.25 bk UL/CSA+drag ch. 1.5m
 
PUR 5x0.34 ye UL/CSA 2m
Artikkle kan ikke bestilles
 
P: 160VA IN: 230/400VAC +/- 15VAC OUT: 24VAC
 
PUR 3x0.75 bk UL/CSA+drag ch. 2m
 
PUR 8x0.25 gy UL/CSA+drag ch. 0.53m
 
 
* pluss MVA og frakt