Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
2 pieces
 
Last order 30 November 2020
Artikkle kan ikke bestilles
 
3-pol., shielded
 
PUR 4x0.75 bk UL/CSA+drag ch. 3m
 
PUR 4x1.5 bk UL/CSA+drag ch. 5m
 
10.0m PUR 8x0,34+2x0,75, UL/CSA
 
RGBW-LED machine lamp, IP67, 24VDC, M12 connection
 
LED 5mm - 24V DC - IP40
 
With potent. sep.
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 15m
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 15.5m
 
With potent. sep.
 
PUR 3x2x0.25 shielded vt 5m
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 30m
 
PUR 3x0.34 gy UL/CSA+drag ch. 1.5m
 
 
3-pol. / 3-pol.
 
LED+Suppression 24 V AC/DC
 
4-pol. / 2x 4-pol.
 
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 3m
 
PP-wires 5x0.34 0.5m
 
 
* pluss MVA og frakt