Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 4x0.34 gy UL/CSA 5m
Artikkle kan ikke bestilles
 
PUR 3x0.75 bk UL/CSA+drag ch. 5m
 
 
IO-Link Class A Hub + Ext. power port
 
Wires 4x0.75 0.2m
 
PUR 3x0.34 gy UL/CSA 1m
Artikkle kan ikke bestilles
 
PUR 3x0.34 gy UL/CSA+robot+drag ch. 7.5m
 
PUR 5x0.34 bk UL/CSA+robot+drag chain 3m
 
MIRO 6.2 TIMER OFF-DELAY
 
PUR 3x0.34 bk UL/CSA+drag ch. 2m
 
20cm corrugated tube, without Offset
 
PUR 1x4xAWG22 shielded gn UL/CSA 10m
 
PUR 5x0.34 bk UL/CSA+robot+drag ch. 1.5m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 1.2m
 
PUR 5x0.34 shielded gy 1m
 
 
P:30VA IN:230VAC OUT:24VAC max. 26,3VAC
 
PUR 12x0.25 gy UL/CSA+drag ch. 3m
 
IN: 24 VDC - OUT: 200 VDC / 0,75 A
 
24...230V LED PG9
 
PUR 3x0.75 gy UL/CSA 1.5m
 
PUR 5x0.25 bk UL 3m
 
PUR 3x0.75 ye UL/CSA+drag ch. 6m
 
2×SUB-D9 female/female + 1×RJ45
 
 
PUR 5x0.34 bk UL/CSA+robot+drag ch. 5m
 
 
* pluss MVA og frakt