Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
4-pole 0.25…0.5mm²
 
PUR 5x0.34 gy UL/CSA 4m
Artikkle kan ikke bestilles
 
PUR 4x0.34 bk UL/CSA+drag chain 10m
 
PUR 3x0.34 bk UL/CSA 3m
Artikkle kan ikke bestilles
 
PUR 3x0.34 ye UL/CSA+robot+drag ch. 0.3m
 
PUR AWG20/26 shielded gn UL/CSA+drag ch. 7m
 
1xSUB-D9 male/soldering + 1xSUB-D25 fem./soldering
 
4-pole max. 0.75mm² 4-6mm
 
3-pol., 0.5 - 1.0mm², 5,5 - 8mm
 
TPE 2x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 15m
 
PUR 3x0.25 bk UL/CSA+drag ch. 0.8m
 
PVC 3x0.75 bk 6m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 4m
 
PVC 4x0.25 ye UL/CSA 0.6m
 
PVC 3x0.34 shielded gy UL/ 40.0m
 
PUR 1x4xAWG22 shielded ye UL/CSA+drag ch. 1.5m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 0.3m
 
PUR 3x0.25 gy UL/CSA+robot+drag ch. 0.3m
 
PVC 3x0.34 ye UL/CSA 0.3m
 
PUR 5x0.34 shielded ye UL/CSA+drag ch. 2.2m
 
PVC 5x0.34 shielded bk UL/CSA 2m
 
PUR 5x0.34 ye UL/CSA+drag ch. 0,8m
 
PP-wires 3x0.25 0.5m
 
PVC 3x0.34 bk UL/CSA 3m
 
 
* pluss MVA og frakt