Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 3x0.75 gy UL/CSA+drag ch. 0.3m
 
 
5-pol., max. 0,75mm², 6 - 8mm, shielded
 
PVC 3x0.75 bk 3m
 
PUR 3x0.34 bk UL/CSA+drag ch. 6m
 
PUR 1x4xAWG22 shielded vt UL/CSA+drag ch. 2m
 
PUR 5x0.34 or UL/CSA+robot+drag ch. 2.5m
 
Single locking lever m.,2 entries M32, p-cover
 
5.0m PUR/PVC 8x0,34+3X0.75
 
PVC 3x0.25 ye UL/CSA 0,3m
 
for fixed housing M1850- and M1851-060601, PE
Artikkle kan ikke bestilles
 
PUR 3x0.34 gy UL/CSA 4m
Artikkle kan ikke bestilles
 
PVC 3x0.25 ye UL/CSA 1m
 
IN: 250 VAC - OUT: 48 VDC / 2 A
 
PVC, STOOW, 3x16AWG, yellow, 10m
Artikkle kan ikke bestilles
 
Closure 3 mm double bit incl. pluggable knob
 
PUR 1x4xAWG22 shielded gn UL/CSA 2m
 
PUR 3x0.25 bk UL/CSA+drag ch. 0.15m
 
PUR 3x0.75 bk UL/CSA+drag ch. 1m
 
PUR 3x0.25 ye UL/CSA+robot+drag ch. 1.5m
 
PVC 3x0.75 bk 7.5m
 
IN: 230 VAC/DC - OUT: 250 VAC/DC / 6 A
 
 
* pluss MVA og frakt