Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.
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
PUR 3x0.34 shielded gy UL/CSA+drag ch. 20m
 
Without homerun-cable
 
4 digital inputs, 4 digital, passive safety outputs
 
PUR 3x0.34 bk UL/CSA+drag ch. 1.5m
 
PUR 3x2x0.25 shielded vt 30m
 
PUR 4x0.34 gy UL/CSA+drag ch. 13m
 
IN: 24 VDC - OUT: 24VDC / 0.2 A / 20 kHz
 
PUR 3x0.25 ye UL/CSA+drag 8.0m
 
PUR 5x0.34 ye UL/CSA+drag ch. 20m
 
IN: 100-240VAC OUT: 24VDC/8A
 
 
PUR 3x0.75 gy UL/CSA+drag ch. 5m
 
Product discontinued
 
PVC 3X0.75 bk 3m
 
 
PUR 1x4xAWG22 shielded gn UL/CSA 7.5m
 
PUR 4x0.25 ye UL/CSA+drag ch. 1m
 
PUR 5x0.34 shielded gy UL/CSA+drag ch. 2m
 
Select switch 1x40° spring return
 
6-edges, 14 mm
 
Single locking lever, side entry M25
 
PVC 1x2xAWG24 shielded vt UL/CSA 7.5m
 
PUR 4x0.25 gy UL/CSA 0.6m
Artikkle kan ikke bestilles
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 1.6m
 
5.0m PUR 16x0,34+3X0.75, UL/CSA
 
PVC 3x0.25 ye UL/CSA 1.5m
 
PUR 3x0.75 gy UL/CSA+drag ch. 3.5m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 0.5m
 
PUR 8x0.25 shielded gy UL/CSA+drag ch. 2m
 
PUR 3x0.75 bk UL/CSA 20m
 
PUR AWG20/26 shielded gn UL/CSA+drag ch. 1m
 
Single locking lever, side entry M25
 
PVC 5x0.34 bk UL/CSA 10m
 
for coupling housing M1850- and M1851-080602, PE
Artikkle kan ikke bestilles
 
Gateway Ethernet-IP/AS-i, 1 Master, Spec. 3.0, IP20
 
 
* pluss MVA og frakt