Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80

Produkt sammeligning for 2 produkter

 Vidresend
Artikkel
Tekniske data
Electrical data | Supply
Operating voltage AC:
Operating voltage DC:
Operating voltage AC per power contact max.:
Operating voltage AC per signal contact max.:
Operating voltage DC per power contact max.:
Operating voltage DC per signal contact max.:
Operating current:
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Installation | Connection
Wire insulation diameter min.:
Connection:
Gender:
Mating cycles min.:
Installation | Pin assignment
No. of poles:
Device protection | Electrical
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data
Holding force min.:
Pulling force max.:
Mechanical data | Material data
Coating contact:
Combustibility class (UL94):
Material contact:
Material contact carrier:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Handelsinformasjon
Pakkestørrelse:
Tolltariffnummer:
GTIN:
Godkjenninger
Certificates
Certificate
Flytt
A3 male 7-pole, crimp t., 250 V, 16 A A3 male 7-pole, crimp t., 250 V, 16 A
Vekt: 0.015 kg
Artikkelnummer: 70MH-ES007-AC01020

Tilgjengelig
Flytt
A3 male 5-pole, crimp t., 400 V, 16 A A3 male 5-pole, crimp t., 400 V, 16 A
Vekt: 0.016 kg
Artikkelnummer: 70MH-ES005-AC02020

Tilgjengelig
250 V
-
250 V
-
-
400 V
-
230 V
-
400 V
-
230 V
16 A
16 A
0,14 mm²
0,5 mm²
2,5 mm²
4 mm²
26
20
13
11
4,3 mm
4,6 mm
Crimp
Crimp
male
male
500
500
7 + PE
5 + PE
3
3
4 kV
6 kV
100 MΩ
100 MΩ
IIIa
IIIa
III
III
III
III
70 N
100 N
25 N
100 N
silver-plated
versilbert, vergoldet
V-0
V-0
Brass
Brass
PBT GF
PC GF
A3
A3
31 mm
39,5 mm
21 mm
21 mm
21 mm
21 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/21
40/125/10
27143424
27143424
27261204
27261204
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
EC000438
EC000438
1
1
85389099
85366990
4048879638784
4048879638746
* pluss MVA og frakt