Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
UFL 10 L PLUG  FOR SIGNAL TRANSFER  54011
Product may differ from image

UFL 10 L PLUG FOR SIGNAL TRANSFER

24 VDC / 1 A - male with LED

Art.No.: 54011
Weight: 0.095 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ribbon cable connector + LED
10-pole
Via the combined fixing mechanism, connectors with or without strain relief can be connected.
for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 24 V
Operating current max. 1 A
Diagnostics
Status indication LED red
Device protection | Electrical
Overvoltage category (EN 60664-1) II
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 63 mm
Width 50 mm
Depth 48 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27141120
ECLASS-6.1 27141120
ECLASS-7.0 27141120
ECLASS-8.0 27141120
ECLASS-9.0 27141120
ECLASS-10.1 27141120
ECLASS-11.1 27141120
ECLASS-12.0 27141120
ETIM-5.0 EC001283
customs tariff number 85366990
GTIN 4048879026611
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54011_06-05.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54011_06-05.18_ce_z_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping