Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
PROPORTIONAL AMPLIFIER, SNAP-ON  7000-31261-0000000
Product may differ from image

Last seen products

PROPORTIONAL AMPLIFIER, SNAP-ON

Art.No.: 7000-31261-0000000
Weight: 0.094 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Control electronics for proportional valves
18...32 V DC, smoothed (2200 µF/1 A)
Screw terminals
Start-up: 10 s
The amplifier regulates the current supply to a proportional valve. This current is proportional to the set-point on the amplifier's input. A voltage output of 10 V is available for set-point adjustment. Zero point, current, and ramp time can be set with the potentiometer. In connection with a proportional valve, a pressure or a quantity can be set in a continuously adjustable way.

Electrical data | Supply
Operating voltage DC min. 18 V
Operating voltage DC max. 32 V
Operating current max. 2,5 A
Current consumption max. 50 mA
Electrical data | Input
Resistance input min. 200 kΩ
Control voltage DC min. 0 V
Control voltage DC max. 10 V
Electrical data | Output
Output voltage DC 24 V
Output voltage adjustable no
Output current 2,5 A
Diagnostics
Status indication LED green
Installation | Connection
Connection Screw terminals SK
Device protection | Electrical
Short-circuit protection output yes
Overtemperature protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 22,5 mm
Depth 102 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

customs tariff number 85437090
GTIN 4048879186810
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 28501_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-31261-0000000_07-02.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-31261-0000000_07-02.22_ce_z_d.pdf (D)
  • Information: MTTF Report 7000-31261-0000000_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping