MODLINK MSDD DATA INSERT
3xSUB-D9 + 1xSUB-D15 cut-out
Art.No.: | 4000-68000-8550000 |
Weight: | 0.031 kg |
Country of origin: | DE |
Available
Description
Blind plates (pre-cut)
3xSUB-D9 + 1xSUB-D15 cut-out
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
3xSUB-D9 + 1xSUB-D15 cut-out
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
Technical Data
Mechanical data | Mounting data
Height | 182 mm |
---|---|
Width | 180 mm |
Depth | 90 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85389099 |
GTIN | 4048879609357 |
Packaging unit | 1 |