MODLINK MSDD DATA INSERT
1xSUB-D15 + 1xSUB-D25 cut-out
Art.No.: | 4000-68000-8600060 |
Weight: | 0.02 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Blind plate
1xSUB-D25 + 1xSUB-D15 recess
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
1xSUB-D25 + 1xSUB-D15 recess
Pre-cutted blind plates for data interfaces. By means of Gender Changers individual configurations are possible. Allows easy retrofitting.
Technical Data
Mechanical data | Mounting data
Height | 87,5 mm |
---|---|
Width | 50,7 mm |
Depth | 39 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
customs tariff number | 85389099 |
GTIN | 4065909009567 |
Packaging unit | 1 |