MCS-A ASI POWER SUPPLY 1-PHASE,
IN: 95-265VAC OUT: 30,5V/4ADC
Art.No.: | 85381 |
Weight: | 0.6 kg |
Country of origin: | CZ |
Available
Description
INPUT: 95...265 V AC
Current: 4 A
Single-phase, primary switched
Protection IP20
Mains failure bridging min.
min. 14 ms (110 V AC); min. 80 ms (230 V AC)
Unit complies to AS-Interface specification for power supplies (PELV)
Current: 4 A
Single-phase, primary switched
Protection IP20
Mains failure bridging min.
min. 14 ms (110 V AC); min. 80 ms (230 V AC)
Unit complies to AS-Interface specification for power supplies (PELV)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Characteristic back-up fuse | Inertia |
---|---|
Input voltage AC min. | 95 V |
Input voltage AC max. | 265 V |
Current input AC | 2,1 A |
Inrush current max. | 35 A @ 230 V |
External back-up fuse per phase max. | 10 A |
Efficiency | 83 % @ 110 V AC, 85 % @ 230 V AC |
Electrical data | Output
Output suppression | Filter acc. to AS-Interface specification |
---|---|
Output voltage DC | 30,5 V |
Output voltage DC min. | 29,89 V |
Output voltage DC max. | 31,11 V |
Output voltage adjustable | no |
Output current max. | 4 A |
Ripple effective max. | 20 mV |
Power rating DC max. | 122 W |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 115 mm |
Width | 54 mm |
Depth | 147 mm |
Environmental characteristics | Climatic
Operating temperature min. | -10 °C |
---|---|
Operating temperature max. | 55 °C |
Derating from | 40 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Conformity
Product standard | IEC 61010-2-201 |
---|---|
EMC | EN 55022 B |
Low Voltage Directive | EN 61204-3 |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | + |
PIN 2 | - |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | PE |
PIN 2 | N |
PIN 3 | L |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044083 |
GTIN | 4048879079907 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Plug-In Terminal ----