Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MASI20 INSTALLATION TECHNOL.

Plug terminal for AS-Interface profile cable

Art.No.: 55604
Weight: 0.008 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Plug terminal
for bus or power distributor

Electrical data | Supply
Operating voltage DC max. 36 V
Total current max. 8 A
Mechanical data | Mounting data
Height 23 mm
Width 24 mm
Depth 18 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 +
PIN 2 -

ECLASS-6.0 27141106
ECLASS-6.1 27141104
ECLASS-7.0 27141104
ECLASS-8.0 27141104
ECLASS-9.0 27141104
ECLASS-10.1 27141104
ECLASS-11.1 27141104
ECLASS-12.0 27141104
ETIM-5.0 EC001583
customs tariff number 85369010
GTIN 4048879050517
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 55604_dxf_x_a.zip (A)
  • Construction files: P8 55604_p8_2_30.zip (30)
  • Construction files: STP 55604_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping