Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MASI20 INSTALLATION TECHNOLOGY

Distributor 2x AS-I and 3x extern power

Art.No.: 55606
Weight: 0.087 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3 AS-Interface + 2 power ports
5 plug terminals included
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC max. 36 V
Current operating per port max. 8 A
Total current max. 24 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Insulation strength ASI/Power 200 V
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 52 mm
Width 67 mm
Depth 90 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Conformity
Product standard EN 60664-1

Connection types
Connection type 1 Asi Bus
Connection type 2 Power
Connection type 3 Power / Asi
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 A +
PIN 2 A -
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Power +
PIN 2 Power -
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Power +
PIN 2 Power -
PIN 3 AS-i +
PIN 4 AS-i -

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC001596
customs tariff number 85366990
GTIN 4048879050494
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 55606_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 55606_E201820-NRAQ2_ur_z_b.pdf (B)
  • Construction files: DXF 55606_dxf_x_a.zip (A)
  • Construction files: P8 55606_p8_2_30.zip (30)
  • Construction files: STP 55606_stp_x_a.zip (A)
  • Document: Installation guide 55606_ina_5_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55606_18-05.15_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55606_18-05.15_ce_z_a.pdf (A)
  • Information: MTTF Report 55606_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Plug-In Terminal ----
* plus VAT, plus shipping