Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
LED-INDICATOR RED  71601
Product may differ from image

LED-INDICATOR RED

LED 5mm - 24V AC/DC - 15mA - IP40

Art.No.: 71601
Weight: 0.008 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

(red)
24 V AC/DC
Protection IP40

Electrical data | Supply
Operating voltage AC 24 V
Operating voltage AC min. 20,4 V
Operating voltage AC max. 26,4 V
Operating voltage DC 24 V
Operating voltage DC min. 20,4 V
Operating voltage DC max. 26,4 V
Current consumption min. 13 mA
Current consumption max. 17 mA
Installation | Connection
Connection information Faston 2.8×0.8 mm
Device protection | Electrical
Degree of protection (EN IEC 60529) IP40
Mechanical data
Diameter LED 5 mm
Mechanical data | Material data
Color housing gray
Material housing PVC
Mechanical data | Mounting data
Diameter front panel drilling 8 mm
Height 18,5 mm
Width 12 mm
Depth 53 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C

ECLASS-6.0 27261590
ECLASS-6.1 27261501
ECLASS-7.0 27261501
ECLASS-8.0 27261501
ECLASS-9.0 27261501
ECLASS-10.1 27261501
ECLASS-11.1 27261501
ECLASS-12.0 27261501
ETIM-5.0 EC000272
customs tariff number 85318070
GTIN 4048879041058
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 71601_dxf_x_b.zip (B)
  • Construction files: STP 71601_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 71601_01-08-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 71601_01-08-23_ce_z_a.pdf (A)
* plus VAT, plus shipping