Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
FKS AUTOMOTIVE TYPE FUSE  90405
Product may differ from image

FKS AUTOMOTIVE TYPE FUSE

MNFS-10, 10 A 32 V red, small

Art.No.: 90405
Alternative product:   
Weight: 0.002 kg
Country of origin:  IT
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Automotive fuses FKS
10 A (red)

ECLASS-6.0 27142001
ECLASS-6.1 27142008
ECLASS-7.0 27142008
ECLASS-8.0 27142008
ECLASS-9.0 27142008
ECLASS-10.1 27142008
ECLASS-11.1 27142008
ECLASS-12.0 27142008
ETIM-5.0 EC002298
customs tariff number 85361010
GTIN 4048879077514
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Current Supply ----
* plus VAT, plus shipping