Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Emparro IP67 POWER SUPPLY 1-PHASE

OUT: 24VDC 3,8A - 7/8" 4P NEC - PELV

Art.No.: 9000-11112-1862020
Weight: 1.22 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Emparro®67
INPUT: 90...265 V AC/90...372 V DC
OUTPUT: 24 V DC (PELV), ±2%
Current: 3.8 A
NEC Class 2
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
Characteristic back-up fuse Inertia
Input voltage 1 AC 100 V
Input voltage 2 AC 240 V
Input voltage AC min. 90 V
Input voltage AC max. 265 V
Input voltage DC min. 90 V
Input voltage DC max. 372 V
Input current at input voltage 1 AC 1,1 A
Input current at input voltage 2 AC 0,5 A
Inrush current max. 8,9 A @ 230 V
Efficiency 91,4 % @ 115 V AC, 92,1 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 23,52 V
Output voltage DC max. 24,48 V
Output voltage adjustable no
Output current 3,8 A
Mains failure bridging min. 80 ms @ 230 V AC
Ripple effective max. 15 mV
Spikes (s-s) max. 130 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Overload protection output yes
Short-circuit protection output yes
Overtemperature protection output yes
Mechanical data | Mounting data
Suitable for mounting type 6 hole screw mounting
Height 53 mm
Width 111 mm
Depth 141 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Derating from 60 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 4 %
Relative humidity max. (operation) 100 %
Approvals
SEMI F47 compliant

Connection types
Connection type 1 Output
Connection type 1
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 4
PIN 1 24 V DC
PIN 2 24 V DC
PIN 3 0 V PE
PIN 4 0 V PE

ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
customs tariff number 85044095
GTIN 4048879799102
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 9000-11112-1862020_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 9000-11112-1862020-E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-11112-1862020-E200364-NMTR_ul_z_a.pdf (A)
  • Certificate: CB  9000-11112-1862020_DK-90258-UL-DK-90258-UL-E200364_cb_z_a.pdf (A)
  • Construction files: DXF 9000-11112-1862020_dxf_x_a.zip (A)
  • Construction files: STP 9000-11112-1862020_stp_x_a.zip (A)
  • Document: Installation guide 9000-11112-1862020_ina_10_10.pdf (10)
  • Document: Product data 9000-11112-1862020_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-11112-1862020_13-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-11112-1862020_13-10.20_ce_z_b.pdf (B)
  • Information: MTBF Report 9000-11112-1862020_SN29500(40°C)-Berechnung_mtbf_p_a.pdf (A)

---- Power-Cable ----
---- Sensor-Actuator Adapter ----
---- 24V Power Distributor ----
---- Electronic circuit breaker ----
---- Field Wireable Circular Connector ----
* plus VAT, plus shipping