Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
"T-Coupler 7/8'' male / 7/8"" male + 7/8"" female"  7000-50061-0000000
Product may differ from image

"T-Coupler 7/8'' male / 7/8"" male + 7/8"" female"

5-pol.

Art.No.: 7000-50061-0000000
Weight: 0.094 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

T-coupler
Female straight – female/male straight
7/8" – 7/8", 5-pole
Parallel circuit
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 50 V
Current operating per contact max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating locking verzinkt
Locking material Steel
Mechanical data | Mounting data
Mounting method inserted, screwed
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27143423
ECLASS-6.1 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440106
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879138130
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-50061_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping