Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80
Zoom
Xelity Managed Switch 10x 10/100BT IP67 M12L 5P  58850
Bildet kan avvike fra produktet

Xelity Managed Switch 10x 10/100BT IP67 M12L 5P

Artikkelnummer: 58850
Vekt: 0.912 kg
Opprinnelsesland:  DE
Tilgjengelig
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

10 Port Managed IP67 Fast Ethernet Switch Metal
M12 Power, 5-pole, L-coded
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 9 V
Operating voltage DC max. 36 V
Industrial communication
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
LLDP frames forwarding
Ring topology RSTP, STP
Switch type managed
Industrial communication | IIoT functions
Webserver HTTP, HTTPS
Switch Management
Addressing BOOTP/DHCP client, DCP, SSH-Befehlszeile
NAT 1:1
RSTP (IEEE 802.1D-2004, IEC 62439-1) Default on
Simple Network Management Protocol (SNMP) v1, v2c, v3 (default active)
VLAN managed (IEEE 802.1Q) yes
VLANs max. (IEEE 802.1Q) 64
Time synchronization NTP client
Diagnostics
Alarm contact no
Diagnostic No voltage
Remote maintenance Open VPN client
LED display Ethernet connection/data traffic
Port mirroring 1:1
RMON yes
SNMP traps yes
Syslog yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Material data
Material housing Metal
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 37 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Derating from 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 XD1
Connection type 2 XD2
Connection type 3 XF2, XF7-XF10
Connection type 1
Family construction form M12
Gender male
Color contact carrier gray
Coding L
No. of poles 5
PIN 1 24 V DC (UB 1) (US)
PIN 2 0 V (UA)
PIN 3 0 V (UB 1) (US)
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier gray
Coding L
No. of poles 5
PIN 1 24 V DC (UB 1) (US)
PIN 2 0 V (UA)
PIN 3 0 V (UB 1) (US)
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 3
Family construction form M12
Gender female
Color contact carrier green
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170401
ECLASS-10.1 19170401
ECLASS-11.1 19170401
ECLASS-12.0 19170401
GTIN 4048879862523
Pakkestørrelse 1
Tolltariffnummer 85176200

 
Data om artikkel
  • Produkt-PDF
  • Approval: UL Listed CA 58850_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58850_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58850_dxf_x_a.zip (A)
  • Construction files: P8 58850_p8_2_10.zip (10)
  • Construction files: STP 58850_stp_x_a.zip (A)
  • Document: Installation guide 58850_ina_x_10.zip (10)
  • Document: Product data 58850_pd_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Document: User manual 58840_hdb_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58850_06-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58850_06-02.21_ce_z_a.pdf (A)
  • Information: MTTF Report 58850_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 58850_10501110_1.x.x-V_tb5_x_13.zip (13)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: Release Notes 58820_RN0_en_b.pdf (B)

---- Enhedsmarkør ----
---- Jordingsmateriel ----
---- Selvforbindende cirkulære stik ----
---- Skrueprop ----
---- Crimp fatning til kobberledere ----
---- Strømkabel ----
---- Momentnøgle ----
---- Datalinje ----
* pluss MVA og frakt