Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
E-Stop 22 2NC M12(4)  69050
Product may differ from image

Last seen products

E-Stop 22 2NC M12(4)

Emergency-Stop

Art.No.: 69050
Weight: 0.039 kg
Country of origin:  HU
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

E-Stop 22 2NC M12(4)
Emergency-Stop
Mounting hole 22,3 mm
Connection M12 (4-pin)
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Rated operating voltage AC-15 35 V
Rated operating voltage DC-13 35 V
Electrical data | Input
Short-circuit current 1000 A
Electrical data | Output
Switching power max. 0,25 W
Voltage switching AC min. 1 V
Switching voltage AC max. 35 V
Switching voltage AC max. (UL 60947) 30 V
Voltage switching DC min. 1 V
Switching voltage DC max. 35 V
Switching voltage DC max. (UL 60947) 30 V
Switching current min. 1 mA
Switching current max. 100 mA
Installation | Connection
Family construction form M12
Installation | Pin assignment
Coding A
No. of poles 4
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection front (EN IEC 60529) IP65
Degree of protection back (EN IEC 60529) IP65, IP67
Pollution Degree 2
Short circuit protective device (SCPD) fuse 250 V / 0.1 A / 1.5 kA gG quick
Rated insulation voltage 250 V
Overvoltage category (EN 60950-1) II
Device protection | Mechanical
Mechanical endurance 50000 Cycles
Mechanical endurance B10 65000 Cycles
Operating life B10d 84500 Cycles
UL enclosure type rating front side type 4X
Device protection | Media
Salt-spray resistance (IEC 60068-2-11) yes
Mechanical data
Can be illuminated no
Actuating function latching
Color red
Color collar yellow
Shape collar round
Contact type 2 Ö
Mechanical data | Material data
Material housing Plastic
Material contact Gold
Mechanical data | Mounting data
Mounting method Threaded ring
Installation height 39,6 mm
Mounting depth 36,4 mm
Mounting hole 22,3 mm
Height 30 mm
Width 29,8 mm
Depth 69,7 mm
Grid min. 30 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Derating from 40 °C
Storage temperature min. -40 °C
Storage temperature max. 90 °C
Relative humidity max. (operation) 93 %

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 NC 1
PIN 2 NC 1
PIN 3 NC 2
PIN 4 NC 2

ECLASS-6.1 27371244
ECLASS-7.0 27371244
ECLASS-8.0 27371244
ECLASS-9.0 27371244
ECLASS-10.1 27371244
ECLASS-11.1 27371244
ECLASS-12.0 27371244
customs tariff number 85365011
GTIN 4065909019221
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 69050_E479949-NISD8_urc_z_a.pdf (A)
  • Approval: UL Registered US 69050_E479949-NISD2_ur_z_a.pdf (A)
  • Certificate: TÜV  69050_B0318910008-17.09.2025_tuev_z_a.pdf (A)
  • Construction files: DXF 69050_dxf_x_a.zip (A)
  • Construction files: P8 69050_p8_2_10.zip (10)
  • Construction files: STP 69050_stp_x_b.zip (B)
  • Document: Installation guide 69050_ina_x_12.zip (12)
  • Document: Product data 69050_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69050_06-12.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69050_06-12.20_ce_z_a.pdf (A)

---- Marking Accessories ----
* plus VAT, plus shipping