Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
CUBE67 I/O COMPACT MODULE  56750
Product may differ from image

Last seen products

CUBE67 I/O COMPACT MODULE

2 counter, Pre-processing

Art.No.: 56750
Weight: 0.12 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact module
Cube67 CNT2 (C) - 4× M12
Counter module with preprocessing
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Sensor-actuator cableShow all

Electrical data
Counter width 32 Bits
Counter frequency max. 300 kHz
Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Input characteristic (IEC 61131-2) Type 2
Input filter time 1 ms
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 30 W
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 1
Connection type 2 2
Connection type 3 3
Connection type 4 Bus In
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 Up / Down 0
PIN 3 0 V
PIN 4 Counter In 0
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 Gate 1
PIN 3 0 V
PIN 4 DO 1
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 Up / Down 1
PIN 3 0 V
PIN 4 Counter In 1
PIN 5 n.c.
Connection type 4
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001601
customs tariff number 85389099
GTIN 4048879048170
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56750_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56750_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56610_dxf_x_a.zip (A)
  • Construction files: P8 56750_p8_2_50.zip (50)
  • Construction files: STP 56610_stp_x_a.zip (A)
  • Document: Installation guide 56750_ina_6_28.pdf (28)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56750_994-04.16_uk_z_a.pdf (A)
  • Information: Diverses Cube67_CNT_Help.zip (A)
  • Information: Diverses Cube67_CNT_V23.zip (A)
  • Information: EU declaration of conformity 56750_994-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56750_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)
  • Software: Function blocks 56750_Cube67_CNT_TB4_x_23.zip (23)
  • Software: Function blocks 56750_Cube67_CNT_Help_TB4_x_23.zip (23)

---- Device Marker ----
---- Mounting Rail Adapter ----
---- Screw Plug ----
---- Grounding Material ----
* plus VAT, plus shipping