Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
VERSCHLUSSSCHRAUBE FOR FREIE STECKPLÄTZE  58468
Product may differ from image

VERSCHLUSSSCHRAUBE FOR FREIE STECKPLÄTZE

Nur für MVP12 MOSA-Verteiler

Art.No.: 58468
Weight: 0.001 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Screw plug M12×1 mm
Quantity: 10 pcs.
Plastic, hex
Gasket

Mechanical data | Mounting data
Height 15,4 mm
Width 14,8 mm
Depth 14,8 mm

ECLASS-6.0 23111190
ECLASS-6.1 23111190
ECLASS-7.0 23111190
ECLASS-8.0 23111190
ECLASS-9.0 23111102
ECLASS-10.1 23111190
ECLASS-11.1 23111102
ECLASS-12.0 23111102
ETIM-5.0 EC000032
customs tariff number 39269097
GTIN 4048879062480
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping