VALVE PLUG SUPPRESSOR FORM A - 18MM
RC and LED, 230VAC/DC/25VA/W
Art.No.: | 3124064 |
Weight: | 0.034 kg |
Country of origin: | CZ |
Available
Description
230 V AC/DC
RC + LED
Remove plug gasket when fitting adapter. Other LED colors on request.
RC + LED
Remove plug gasket when fitting adapter. Other LED colors on request.
Technical Data
Electrical data
Drop-out delay time max. | 20 ms |
---|---|
Holding power max. | 25 W |
Electrical data | Supply
Cut-off peak voltage max. | 300 V |
---|
Electrical data | Input
Input voltage AC min. | 110 V |
---|---|
Input voltage AC max. | 265 V |
Input voltage DC min. | 110 V |
Input voltage DC max. | 265 V |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Color housing | black |
Material housing | PA |
Material contact | Bronze |
Mechanical data | Mounting data
Height | 37 mm |
---|---|
Width | 53 mm |
Depth | 33 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Housing temperature max. (EN 61347-2-13) | 130 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879012171 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----