Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Shielded male module, 2-pole  70MH-MAD2C-0020101
Product may differ from image

Shielded male module, 2-pole

50 V, 10 A

Art.No.: 70MH-MAD2C-0020101
Weight: 0.013 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male
2-pole
Koax
Technical data will be only guaranteed with Murrelektronik components.

Installation | Connection
Gender male
Mating cycles min. 500
Installation | Pin assignment
No. of poles 2
Device protection | Electrical
Pollution Degree 3
Overvoltage category (EN 60664-1) I
Mechanical data | Material data
Combustibility class (UL94) V-0
Material housing PA
Mechanical data | Mounting data
Number of module slots 2
Height 44 mm
Width 29,2 mm
Depth 34,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/10

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440217
ECLASS-10.1 27440217
ECLASS-11.1 27440217
ECLASS-12.0 27440217
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879641845
Packaging unit 5

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-MAD2C-0020101_dxf_x_a.zip (A)
  • Construction files: STP 70MH-MAD2C-0020101_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

* plus VAT, plus shipping