Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
SUPPRESSOR FOR SIEMENS CONTACTOR  21215
Product may differ from image

SUPPRESSOR FOR SIEMENS CONTACTOR

VDR+RC, 24…48 VAC/DC, 20 VA/W

Art.No.: 21215
Weight: 0.028 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24 V AC/DC
RC + Varistor
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors 3 RT 1.3/1.4
Electrical data
Damping factor 1.5× UN
Electrical data | Input
Input voltage AC min. 24 V
Input voltage AC max. 70 V
Input voltage DC min. 24 V
Input voltage DC max. 70 V
Installation | Connection
Connection information Plug contact
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 36 mm
Width 10,2 mm
Depth 36 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879019934
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 21215_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 21215_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered US 21215_E172109-NKCR2_ur_z_b.pdf (B)
  • Document: Product data 21215_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 21215_08-05.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 21215_08-05.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping