Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
STRAIN RELIEF FOR MODLIGHT70  4000-75070-0000922
Product may differ from image

STRAIN RELIEF FOR MODLIGHT70

Cable bottom or side exit

Art.No.: 4000-75070-0000922
Weight: 0.1 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Mounting adapter
for strain relief
bottom or side exit
Certificate

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Height 15 mm
Width 70 mm
Depth 70 mm

ECLASS-6.0 27371233
ECLASS-6.1 27371290
ECLASS-7.0 27371290
ECLASS-8.0 27371290
ECLASS-9.0 27371290
ECLASS-10.1 27371292
ECLASS-11.1 27460402
ECLASS-12.0 27460402
ETIM-5.0 EC001153
customs tariff number 39269097
GTIN 4048879031073
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 4000-75070-0000922_p8_2_61.zip (61)
  • Construction files: STP 4000-75070-0000922_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping