Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
SOLID67 IOL8(M8 5P) 30mm M12L 5P  54506
Product may differ from image

SOLID67 IOL8(M8 5P) 30mm M12L 5P

SOLID67 Multiprotocol Profinet or EthernetIP

Art.No.: 54506
Weight: 0.458 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

IOL8
M12 Power, 5-pole, L-coded
M8, 5-pole, B-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies
Bus technologies
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches, IO-Link Devices
Current carrying capacity max. 0,5 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Total current output max. 9 A
Industrial communication
Supported protocol PROFINET
Industrial communication | Ethernet/IP
DLR (Device Level Ring) yes
EtherNet/IP addressing BOOTP, DHCP, Rotary switch
Industrial communication | Profinet
Number of active connections (IO controller) max. 2
IRT (network communication) yes
MRP client yes
PROFINET Netload Class II
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.3
Shared device/input yes
Industrial communication | IO-Link
Automatic baudrate detection yes
IO-Link process data length output 32 Bytes
IO-Link process data length input 32 Bytes
IO-Link revision ID V1.1
IO-Link type 8× Master
IO-Link transmission rate COM1, COM2, COM3
Port Class A, B
Diagnostics
Actuator warning via LED and BUS
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Galvanic separation (operating voltage) yes
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 43,1 mm
Width 30 mm
Depth 204 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

Connection types
Connection type 1 X01, X02
Connection type 2 X03
Connection type 3 X04
Connection type 4 X1-X4
Connection type 5 X5-X8
Connection type 1
Family construction form M12
Gender female
Color contact carrier green
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender male
Color contact carrier gray
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V (UA)
PIN 3 0 V (US)
PIN 4 24 V DC (UA)
PIN 5 FE
Connection type 3
Family construction form M12
Gender female
Color contact carrier gray
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V (UA)
PIN 3 0 V (US)
PIN 4 24 V DC (UA)
PIN 5 FE
Connection type 4
Family construction form M8
Gender female
Color contact carrier black
Coding B
No. of poles 5
PIN 1 24 V DC
PIN 2 DI
PIN 3 0 V
PIN 4 SIO / IOL
PIN 5 n.c.
Connection type 5
Family construction form M8
Gender female
Color contact carrier black
Coding B
No. of poles 5
PIN 1 24 V DC
PIN 2 24 V DC UA
PIN 3 0 V
PIN 4 SIO / IOL
PIN 5 0 V UA

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879727907
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 54506_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 54506_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: ProfiNet  54506_Z12127-12.08.2019-v2.32_pn_z_a.pdf (A)
  • Configuration Files: EDS 54504_SOLID67_KF5_x_11.zip (11)
  • Configuration Files: GSDML 54501_SOLID67_KF0_x_11.zip (11)
  • Construction files: DXF 54506_dxf_x_a.7z (A)
  • Construction files: P8 54506_p8_2_50.zip (50)
  • Construction files: STP 54506_stp_d_a.7z (A)
  • Document: Installation guide 54506_ina_x_13.zip (13)
  • Document: User manual 54504_hdb_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54506_13-05.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54506_13-05.18_ce_z_a.pdf (A)
  • Information: MTTF Report 54506_Telcordia(20°C,60°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 54504_1.18-V_tb5_x_12.zip (12)
  • Software: IO-Link-Device-Tool 10501019_IO-Link-Device-Tool_TRB_x_50.zip (50)

---- Power-Cable ----
---- Field Wireable Circular Connector ----
---- Grounding Material ----
---- Sensor-Actuator-Line ----
---- Screw Plug ----
---- Analog I/O Module ----
---- Marking Accessories ----
---- Digital I/O Module ----
* plus VAT, plus shipping