Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
SIEMENS CONTACTOR SUPPRESSOR  21201
Product may differ from image

Last seen products

SIEMENS CONTACTOR SUPPRESSOR

RC, 110VAC/DC

Art.No.: 21201
Weight: 0.008 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

110 V AC/DC
RC
Certificate

Compatibility | Compatible with
Appropriate contactors 3 RH 1/11; 3 RT 1/3 RH1; 3 RT 1/10.15...10.17
Electrical data | Input
Input voltage AC min. 24 V
Input voltage AC max. 127 V
Input voltage DC min. 24 V
Input voltage DC max. 127 V
Mechanical data | Mounting data
Height 28 mm
Width 8,6 mm
Depth 32 mm

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879019989
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 21201_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: UL Registered US 21201_E172109-NKCR2_ur_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Screwdriver ----
* plus VAT, plus shipping