SCREW PLUG M12 STAINLESS STEEL
6-edges, 14 mm
Art.No.: | 996076 |
Weight: | 0.011 kg |
Country of origin: | DE |
Available
Description
Screw plug M12×1 mm
Metal, hex, 1 piece
Stainless steel 1.4305 (V2A)
Metal, hex, 1 piece
Stainless steel 1.4305 (V2A)
Technical Data
Installation | Connection
Tightening torque | 0,6 Nm |
---|---|
Mounting set | M12 x 1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|---|
Degree of protection (ISO 20653:2013) | IP66K, IP69K |
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Material housing | Stainless steel 1.4305 (V2A) |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -100 °C |
---|---|
Operating temperature max. | 205 °C |
Commercial data
ECLASS-6.0 | 23111190 |
---|---|
ECLASS-6.1 | 23111190 |
ECLASS-7.0 | 23111190 |
ECLASS-8.0 | 23111190 |
ECLASS-9.0 | 23111190 |
ECLASS-10.1 | 23111190 |
ECLASS-11.1 | 23111102 |
ECLASS-12.0 | 23111102 |
ETIM-5.0 | EC000032 |
customs tariff number | 73269098 |
GTIN | 4048879333764 |
Packaging unit | 1 |