Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
SCREW PLUG M12 METAL  996049
Product may differ from image

SCREW PLUG M12 METAL

Art.No.: 996049
Weight: 0.01 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Screw plug M12×1 mm
Metal, hex, 1 piece

Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Degree of protection (ISO 20653:2013) IP66K, IP69K
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -100 °C
Operating temperature max. 205 °C

ECLASS-6.0 23111190
ECLASS-6.1 23111190
ECLASS-7.0 23111190
ECLASS-8.0 23111190
ECLASS-9.0 23111102
ECLASS-10.1 23111190
ECLASS-11.1 23111102
ECLASS-12.0 23111102
ETIM-5.0 EC000032
customs tariff number 74153300
GTIN 4048879058780
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 996049_dxf_x_a.zip (A)
  • Construction files: STP 996049_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping